AUX 6Q 400Vac E2.2...E6.2 W
1SDA123748R1
8056221242189
6 CHANGEOVER CONTACT OPEN-CLOSED V <(><<)> 400V AC E2.2...E6.2 W
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
85389099
0.2 kg
220 mm
40 mm
500 mm
Accessories for Emax 2
Loose
IEC
EC000041 - Auxiliary contact block
Q
5. Small Equipment (No External Dimension More Than 50 cm)