AUX 6Q 400Vac E2.2...E6.2 W
AUX 6Q 400Vac E2.2...E6.2 W
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

AUX 6Q 400Vac E2.2...E6.2 W

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Accessories for Air Circuit Breakers
- Show Less..
No label translation
General Information
Extended Product Type:
AUX 6Q 400Vac E2.2...E6.2 W
Product ID:
1SDA123748R1
EAN:
8056221242189
Catalog Description:
AUX 6Q 400Vac E2.2...E6.2 W
Long Description:
6 CHANGEOVER CONTACT OPEN-CLOSED V <(><<)> 400V AC E2.2...E6.2 W
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Ordering
EAN:
8056221242189
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Weight:
0.2 kg
Container Information
Package Level 1 Width:
220 mm
Package Level 1 Height:
40 mm
Package Level 1 Depth / Length:
500 mm
Package Level 1 Gross Weight:
0.2 kg
Package Level 1 EAN:
8056221242189
Additional Information
Product Main Type:
Accessories for Emax 2
Technical
Configuration Type:
Loose
Standards:
IEC
Certificates and Declarations
Data Sheet, Technical Information:
1SDC200023D0209
1SXU200040C0201
Declaration of Conformity - CE:
9AKK106713A5902
9AKK106713A5545
9AKK106713A5544
Instructions and Manuals:
1SDH001000R0601
External Classifications and Standards
ETIM 9:
EC000041 - Auxiliary contact block
ETIM 10:
EC000041 - Auxiliary contact block
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
No downloads available
There are no related links available
6.3.0.53655