Ekip Cartridge 4 slots XT2-XT4-XT5
1SDA105204R1
8015644072964
EKIP CARTRIDGE 4 SLOTS FOR COMMUNICATION MODULE XT2-XT4-XT5
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXTGCART4
4381579
1 piece
85389099
0.2 kg
box 1 piece
150 mm
30 mm
200 mm
0.3 kg
Accessories for Tmax XT
Accessory
XT2, XT4, XT5
SACE Tmax XT
Loose or configurable
IEC60947-2
EC002498 - Accessories/spare parts for low-voltage switch technology
5219 >> Switch part or accessory
39122221
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371390