EKIP LINK XT2-XT4 INT
1SDA105197R1
8015644072896
EKIP LINK COMMUNICATION MODULE INTERNALLY INSTALLED FOR CIRCUIT BREAKER XT2-XT4
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Operation -40 ... 125 °C
KXTCCOMILINK
1 piece
85389099
0.2 kg
box 1 piece
150 mm
30 mm
200 mm
0.3 kg
Accessories for Tmax XT
Accessory
XT2, XT4
SACE Tmax XT
Loose or Configurable
IEC60947-2
EC002498 - Accessories/spare parts for low-voltage switch technology
3587 >> Fieldbus, decentr. periphery - communication module
32151802
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371390