EKIP COM MODBUS RS-485 XT5 INT F/P
1SDA105187R1
8015644072797
EKIP COM COMMUNICATION MODULE MODBUS RS-485 FOR FIXED/PLUG-IN CIRCUIT BREAKER XT5 INTERNALLY INSTALLED
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXT5COMIMBRS
4381567
1 piece
85389099
0.2 kg
box 1 piece
150 mm
30 mm
200 mm
0.3 kg
Accessories for Tmax XT
Accessory
XT5
SACE Tamx XT
Loose or configurable
IEC60947-2
EC002498 - Accessories/spare parts for low-voltage switch technology
3587 >> Fieldbus, decentr. periphery - communication module
32151802
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371390