EKIP COM MODBUS TCP XT2-XT4 INT

 Loading Images..
No label translation
General Information
Extended Product Type:
EKIP COM MODBUS TCP XT2-XT4 INT
Product ID:
1SDA105177R1
EAN:
8015644072698
Catalog Description:
EKIP COM MODBUS TCP XT2-XT4 INT
Long Description:
EKIP COM COMMUNICATION MODULE MODBUS TCP INTERNALLY INSTALLED FOR CIRCUIT BREAKER XT2-XT4
Material Compliance
REACH Declaration:
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
Toxic Substances Control Act - TSCA:
Environmental
Ambient Air Temperature:
Operation -40 ... 125 °C
Environmental Information:
Ordering
Order Code US and Canada:
KXTCCOMIMBTCP
E-Number (Norway):
4381559
EAN:
8015644072698
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Weight:
0.2 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
150 mm
Package Level 1 Height:
30 mm
Package Level 1 Depth / Length:
200 mm
Package Level 1 Gross Weight:
0.3 kg
Package Level 1 EAN:
8015644072698
Additional Information
Product Main Type:
Accessories for Tmax XT
Product Name:
Accessory
Product Type:
Accessory
Suitable For:
XT2, XT4
Suitable for Product Class:
SACE Tmax XT
Technical
Configuration Type:
Loose or Configurable
Order Multiple:
1 piece
Standards:
IEC60947-2
Certificates and Declarations
Data Sheet, Technical Information:
Instructions and Manuals:
External Classifications and Standards
ETIM 8:
EC002498 - Accessories/spare parts for low-voltage switch technology
ETIM 9:
EC002498 - Accessories/spare parts for low-voltage switch technology
IDEA Granular Category Code (IGCC):
3587 >> Fieldbus, decentr. periphery - communication module
UNSPSC:
32151802
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27371390
No downloads available