SLIM EKIP COM MODBUS RS-485 XT2-4 INT W
SLIM EKIP COM MODBUS RS-485 XT2-4 INT W
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

SLIM EKIP COM MODBUS RS-485 XT2-4 INT W

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Accessories for Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
SLIM EKIP COM MODBUS RS-485 XT2-4 INT W
Product ID:
1SDA105176R1
EAN:
8015644072681
Catalog Description:
SLIM EKIP COM MODBUS RS-485 XT2-4 INT W
Long Description:
SLIM EKIP COM COMMUNICATION MODULE MODBUS RS-485 FOR WITHDRAWABLE C. BREAKER XT2-XT4 INTERNALLY INSTALLED
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Environmental
Ambient Air Temperature:
Operation -40 ... 125 °C
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
KXTCCOMWMBRS
E-Number (Norway):
4381558
EAN:
8015644072681
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Weight:
0.2 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
150 mm
Package Level 1 Height:
30 mm
Package Level 1 Depth / Length:
200 mm
Package Level 1 Gross Weight:
0.3 kg
Package Level 1 EAN:
8015644072681
Additional Information
Product Main Type:
Accessories for Tmax XT
Product Name:
Accessory
Product Type:
Accessory
Suitable For:
XT2, XT4
Suitable for Product Class:
SACE Tmax XT
Technical
Configuration Type:
Loose or Configurable
Order Multiple:
1 piece
Standards:
IEC60947-2

UL489
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
1SDC210200D0206
1SDC210199D0206
Declaration of Conformity - CE:
Refer to the EU Declaration of the relative Circuit Breaker
Instructions and Manuals:
1SDH002009A1511
1SDH002009A1513
External Classifications and Standards
ETIM 9:
EC002498 - Accessories/spare parts for low-voltage switch technology
ETIM 10:
EC002498 - Accessories/spare parts for low-voltage switch technology
IDEA Granular Category Code (IGCC):
3587 >> Fieldbus, decentr. periphery - communication module
UNSPSC:
32151802
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27371390
No downloads available
There are no related links available
6.3.0.53655