MIR-P x XT5 F
1SDA105122R1
8056221027526
PLATE FOR MECHANICAL INTERLOCK FOR FIXED CIRCUIT-BREAKER XT5
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXT5MIRF
4381698
1 piece
85389099
0.57 kg
box 1 piece
200 mm
10 mm
250 mm
0.6 kg
Accessories for Tmax XT
Accessory
XT5
SACE Tamx XT
Loose or configurable
IEC60947-2
EC001044 - Mechanic interlock for switch
4416 >> Enclosure plates or covers
39121302
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371303