MIR-P x XT5 F
MIR-P x XT5 F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

MIR-P x XT5 F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Accessories for Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
MIR-P x XT5 F
Product ID:
1SDA105122R1
EAN:
8056221027526
Catalog Description:
MIR-P x XT5 F
Long Description:
PLATE FOR MECHANICAL INTERLOCK FOR FIXED CIRCUIT-BREAKER XT5
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
KXT5MIRF
E-Number (Norway):
4381698
EAN:
8056221027526
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Weight:
0.57 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
200 mm
Package Level 1 Height:
10 mm
Package Level 1 Depth / Length:
250 mm
Package Level 1 Gross Weight:
0.6 kg
Package Level 1 EAN:
8056221027526
Additional Information
Product Main Type:
Accessories for Tmax XT
Product Name:
Accessory
Product Type:
Accessory
Suitable For:
XT5
Suitable for Product Class:
SACE Tamx XT
Technical
Configuration Type:
Loose or configurable
Order Multiple:
1 piece
Standards:
IEC60947-2
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
1SDC210200D0206
1SDC210199D0206
Declaration of Conformity - CE:
Refer to the EU Declaration of the relative Circuit Breaker
Instructions and Manuals:
2TFH000053A1001
External Classifications and Standards
ETIM 9:
EC001044 - Mechanic interlock for switch
ETIM 10:
EC001044 - Mechanic interlock for switch
IDEA Granular Category Code (IGCC):
4416 >> Enclosure plates or covers
UNSPSC:
39121302
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27371303
No downloads available
There are no related links available
6.3.0.53655