MIR-V XT5 MECH,LOCK REAR VE. 2 C.BREAKER
1SDA105119R1
8015644072117
MECHANICAL INTERLOCK REAR VERTICAL BETWEEN 2 C.BREAKERS XT5
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXT5MIRV
4381695
1 piece
85389099
2.7 kg
box 1 piece
240 mm
85 mm
600 mm
3 kg
Accessories for Tmax XT
Accessory
XT5
SACE Tamx XT
Loose or configurable
IEC60947-2
EC001044 - Mechanic interlock for switch
4416 >> Enclosure plates or covers
39121302
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371303