MIR-H XT6 MECH,LOCK REAR HO. 2 C.BREAKER
1SDA105118R1
8056221027502
MECHANICAL INTERLOCK REAR HORIZONTAL BETWEEN 2 C.BREAKERS XT6
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXT6MIRH
4381694
1 piece
85389099
5.432 kg
box 1 piece
370 mm
85 mm
520 mm
5.718 kg
Accessories for Tmax XT
Accessory
XT6
SACE Tamx XT
Loose or configurable
IEC60947-2
EC001044 - Mechanic interlock for switch
4416 >> Enclosure plates or covers
39121302
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371303