MIR-H XT5 MECH,LOCK REAR HO. 2 C.BREAKER
1SDA105117R1
8056221027496
MECHANICAL INTERLOCK REAR HORIZONTAL BETWEEN 2 C.BREAKERS XT5
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXT5MIRH
4381693
1 piece
85389099
5.432 kg
box 1 piece
370 mm
85 mm
520 mm
5.718 kg
Accessories for Tmax XT
Accessory
XT5
SACE Tamx XT
Loose or configurable
IEC60947-2
EC001044 - Mechanic interlock for switch
4416 >> Enclosure plates or covers
39121302
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371303