HTC XT5 4p
1SDA105026R1
8015644071189
HIGH TERMINAL-COVERS FOUR-POLE XT5
China
97 day
No
Product under warranty must be returned
Inactive
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXT5HTC-4
3642419
4381449
1 piece
85389099
0.29 kg
box 1 piece
130 mm
135 mm
145 mm
0.305 kg
Accessories for Tmax XT
Accessory
XT5
SACE Tamx XT
Loose or configurable
4P
IEC60947-2
EC002268 - Cover cap for rail terminal bar
5219 >> Switch part or accessory
39122221
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27400635