LTC XT7/XT7M 4p 2pcs W
LTC XT7/XT7M 4p 2pcs W
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

LTC XT7/XT7M 4p 2pcs W

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Accessories for Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
LTC XT7/XT7M 4p 2pcs W
Product ID:
1SDA105023R1
EAN:
8015644071158
Catalog Description:
LTC XT7/XT7M 4p 2pcs W
Long Description:
LOW TERMINAL-COVERS FOR WITHDRAWABLE FOUR-POLE 2pcs XT7/XT7M
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
KXT7LTCW-4
E-Number (Norway):
4381444
EAN:
8015644071158
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Weight:
0.676 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
140 mm
Package Level 1 Height:
90 mm
Package Level 1 Depth / Length:
180 mm
Package Level 1 Gross Weight:
0.682 kg
Package Level 1 EAN:
8015644071158
Additional Information
Product Main Type:
Accessories for Tmax XT
Product Name:
Accessory
Product Type:
Accessory
Suitable For:
XT7, XT7M
Suitable for Product Class:
SACE Tmax XT
Technical
Configuration Type:
Loose or configurable
Number of Poles:
4P
Order Multiple:
1 piece
Standards:
IEC60947-2
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
Refer to the EU Declaration of the relative Circuit Breaker
Instructions and Manuals:
1SDH002013A1613
External Classifications and Standards
ETIM 9:
EC002268 - Cover cap for rail terminal bar
ETIM 10:
EC002268 - Cover cap for rail terminal bar
IDEA Granular Category Code (IGCC):
5219 >> Switch part or accessory
UNSPSC:
39122221
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27400635
No downloads available
There are no related links available
6.3.0.53655