LTC XT7/XT7M 4p 2pcs W
1SDA105023R1
8015644071158
LOW TERMINAL-COVERS FOR WITHDRAWABLE FOUR-POLE 2pcs XT7/XT7M
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXT7LTCW-4
4381444
1 piece
85389099
0.676 kg
box 1 piece
140 mm
90 mm
180 mm
0.682 kg
Accessories for Tmax XT
Accessory
XT7, XT7M
SACE Tmax XT
Loose or configurable
4P
IEC60947-2
EC002268 - Cover cap for rail terminal bar
5219 >> Switch part or accessory
39122221
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27400635