LTC XT5 4p TERMINAL COVERS LOW 2pcs
1SDA105019R1
8015644071110
LOW TERMINAL-COVERS FOUR-POLE 2pcs XT5
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXT5LTC-4
3642430
4381440
1 piece
85389099
0.085 kg
box 1 piece
150 mm
20 mm
200 mm
0.089 kg
Accessories for Tmax XT
Accessory
XT5
SACE Tamx XT
Loose or configurable
4P
IEC60947-2
EC002268 - Cover cap for rail terminal bar
5219 >> Switch part or accessory
39122221
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27400635