PB 100mm 4pcs XT6 3p KIT PA.DI.PH.HI
1SDA105010R1
8015644071028
KIT PARTITIONS DIV. PHASE LOW FOR THREE-POLE H=100 MM 4pcs XT6
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXT6PB100-3
4381484
1 piece
85389099
0.105 kg
box 1 piece
160 mm
20 mm
250 mm
0.111 kg
Accessories for Tmax XT
Accessory
XT6
SACE Tamx XT
Loose or configurable
4P
IEC60947-2
EC002273 - Phase barrier plate
4873 >> Phase separation plate for power circuit breaker
39121601
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27400614