PB 100mm 4pcs XT6 3p KIT PA.DI.PH.HI
PB 100mm 4pcs XT6 3p KIT PA.DI.PH.HI
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

PB 100mm 4pcs XT6 3p KIT PA.DI.PH.HI

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Accessories for Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
PB 100mm 4pcs XT6 3p KIT PA.DI.PH.HI
Product ID:
1SDA105010R1
EAN:
8015644071028
Catalog Description:
PB 100mm 4pcs XT6 3p KIT PA.DI.PH.HI
Long Description:
KIT PARTITIONS DIV. PHASE LOW FOR THREE-POLE H=100 MM 4pcs XT6
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
KXT6PB100-3
E-Number (Norway):
4381484
EAN:
8015644071028
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Weight:
0.105 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
160 mm
Package Level 1 Height:
20 mm
Package Level 1 Depth / Length:
250 mm
Package Level 1 Gross Weight:
0.111 kg
Package Level 1 EAN:
8015644071028
Additional Information
Product Main Type:
Accessories for Tmax XT
Product Name:
Accessory
Product Type:
Accessory
Suitable For:
XT6
Suitable for Product Class:
SACE Tamx XT
Technical
Configuration Type:
Loose or configurable
Number of Poles:
4P
Order Multiple:
1 piece
Standards:
IEC60947-2
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
1SDC210200D0206
1SDC210199D0206
Declaration of Conformity - CE:
Refer to the EU Declaration of the relative Circuit Breaker
Instructions and Manuals:
1SDH002012A1603
External Classifications and Standards
ETIM 9:
EC002273 - Phase barrier plate
ETIM 10:
EC002273 - Phase barrier plate
IDEA Granular Category Code (IGCC):
4873 >> Phase separation plate for power circuit breaker
UNSPSC:
39121601
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27400614
No downloads available
There are no related links available
6.3.0.53655