YU-C XT5-XT6 F/P 380...440 Vac
1SDA104959R1
8056221027236
UNDERVOLTAGE RELEASE WIRED 380...440V AC FOR C.BREAKER FIXED-PLUG-IN XT5-XT6
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXTFYUC6
4381381
1 piece
85389099
0.123 kg
box 1 piece
110 mm
60 mm
140 mm
0.129 kg
Accessories for Tmax XT
Accessory
XT5
XT6
SACE Tamx XT
Loose or configurable
AC
380...440 V AC
IEC60947-2
UL489
EC001022 - Under voltage coil
4148 >> Under voltage coil
39121010
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370417