YO-C XT5-XT6 F/P 110..240Vac-110..250Vdc
1SDA104934R1
8015644070267
SHUNT OPENING RELEASE WIRED FOR PERMANENT SERVICE 110..240V AC- 110..250V DC FOR FIXED-PLUG-IN XT5-XT6
China (CN)
37 day
No
Product under warranty must be returned
Inactive
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXTFYOCFPD
3642166
4381340
1 piece
85389099
0.17 kg
box 1 piece
110 mm
60 mm
140 mm
0.2 kg
Accessories for Tmax XT
Accessory
XT5
XT6
SACE Tamx XT
Loose or configurable
AC/DC
110...240 V AC
110...250 V DC
IEC60947-2
UL489
EC002483 - Switch spool for power circuit breaker
4879 >> Shunt release (for power circuit breaker)
39121601
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370421