YO-C XT5-XT6 F/P 110..240Vac-110..250Vdc
YO-C XT5-XT6 F/P 110..240Vac-110..250Vdc
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

YO-C XT5-XT6 F/P 110..240Vac-110..250Vdc

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Accessories for Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
YO-C XT5-XT6 F/P 110..240Vac-110..250Vdc
Product ID:
1SDA104934R1
EAN:
8015644070267
Catalog Description:
YO-C XT5-XT6 F/P 110..240Vac-110..250Vdc
Long Description:
SHUNT OPENING RELEASE WIRED FOR PERMANENT SERVICE 110..240V AC- 110..250V DC FOR FIXED-PLUG-IN XT5-XT6
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - CNILX002
Country or Territory of Origin:
China
Lead Time:
37 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Inactive
Quote Only:
No
ABB EcoSolutions
Environmental Product Declaration - EPD:
9AKK108470A3429
9AKK108470A7418
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
KXTFYOCFPD
E-Number (Finland):
3642166
E-Number (Norway):
4381340
EAN:
8015644070267
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Weight:
0.17 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
110 mm
Package Level 1 Height:
60 mm
Package Level 1 Depth / Length:
140 mm
Package Level 1 Gross Weight:
0.2 kg
Package Level 1 EAN:
8015644070267
Additional Information
Product Main Type:
Accessories for Tmax XT
Product Name:
Accessory
Product Type:
Accessory
Suitable For:
XT5

XT6
Suitable for Product Class:
SACE Tamx XT
Technical
Configuration Type:
Loose or configurable
Current Type:
AC/DC
Order Multiple:
1 piece
Rated Voltage (Ur):
110...240 V AC

110...250 V DC
Standards:
IEC60947-2

UL489
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
1SDC210200D0206
1SDC210199D0206
Declaration of Conformity - CE:
Refer to the EU Declaration of the relative Circuit Breaker
Instructions and Manuals:
1SDH002011A1511
External Classifications and Standards
ETIM 9:
EC002483 - Switch spool for power circuit breaker
ETIM 10:
EC002483 - Switch spool for power circuit breaker
IDEA Granular Category Code (IGCC):
4879 >> Shunt release (for power circuit breaker)
UNSPSC:
39121601
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370421
No downloads available
There are no related links available
6.3.0.53655