YO-C XT5 W 110..240 Vac - 110..250 Vdc
1SDA104930R1
8015644070229
SHUNT OPENING RELEASE WIRED FOR PERMANENT SERVICE 110..240V AC- 110..250V DC FOR WITHDRAWABLE XT5
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXT5YOCWD
3642164
4381336
1 piece
85389099
0.17 kg
box 1 piece
110 mm
60 mm
140 mm
0.2 kg
Accessories for Tmax XT
Accessory
XT5
SACE Tamx XT
Loose or configurable
AC/DC
110...240 V AC
110...250 V DC
IEC60947-2
UL489
EC002483 - Switch spool for power circuit breaker
4879 >> Shunt release (for power circuit breaker)
39121601
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370421