MOE XT6 220...250V AC/DC
MOE XT6 220...250V AC/DC
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

MOE XT6 220...250V AC/DC

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Accessories for Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
MOE XT6 220...250V AC/DC
Product ID:
1SDA104895R1
EAN:
8015644069872
Catalog Description:
MOE XT6 220...250V AC/DC
Long Description:
MOTOR OPERATOR 220...250V AC-DC XT6
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
KXT6MOE220-250
E-Number (Finland):
3642194
E-Number (Norway):
4381413
EAN:
8015644069872
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Weight:
1.357 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
94 mm
Package Level 1 Height:
106 mm
Package Level 1 Depth / Length:
149 mm
Package Level 1 Gross Weight:
1.428 kg
Package Level 1 EAN:
8015644069872
Additional Information
Product Main Type:
Accessories for Tmax XT
Product Name:
Accessory
Product Type:
Accessory
Suitable For:
XT6
Suitable for Product Class:
SACE Tamx XT
Technical
Configuration Type:
Loose or configurable
Current Type:
AC/DC
Order Multiple:
1 piece
Rated Voltage (Ur):
220…250 V AC

220…250 V DC
Standards:
IEC60947-2

UL489
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
1SDC210200D0206
1SDC210199D0206
Declaration of Conformity - CE:
Refer to the EU Declaration of the relative Circuit Breaker
Instructions and Manuals:
2TFH000008A1001
External Classifications and Standards
ETIM 9:
EC001030 - Motor operator for power circuit-breaker
ETIM 10:
EC001030 - Motor operator for power circuit-breaker
IDEA Granular Category Code (IGCC):
4872 >> Motor operator for power circuit-breaker
UNSPSC:
39121601
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370412
No downloads available
There are no related links available
6.3.0.53655