RHD_EM XT7 F/W EMER. DIRECT
1SDA104840R1
8015644069322
ROTARY HANDLE OPERATING MECHANISM EMERGENCY DIRECT WITH PADLOCK DEVICE ON C.BREAKER FIXED-WITHDRAWABLE XT7
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXT7RHDEMFW
4381160
1 piece
85389099
0.3 kg
box 1 piece
105 mm
95 mm
150 mm
0.4 kg
Accessories for Tmax XT
Accessory
XT7
SACE Tmax XT
Loose or configurable
IEC60947-2
EC000229 - Handle for power circuit breaker
3038 >> Handles or knobs
31162801
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370414