RHD XT5 W STAND. DIRECT
1SDA104828R1
8015644069209
ROTARY HANDLE OPERATING MECHANISM STANDARD DIRECT FOR WITHDRAWABLE CIRCUIT-BREAKER XT5
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXT5RHDSTW
3642196
4381148
1 piece
85389099
0.239 kg
box 1 piece
140 mm
125 mm
115 mm
0.252 kg
Accessories for Tmax XT
Accessory
XT5
SACE Tamx XT
Loose or configurable
IEC60947-2
UL489
EC000229 - Handle for power circuit breaker
3038 >> Handles or knobs
31162801
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370414