RHD XT5 F/P STAND. DIRECT
1SDA104826R1
8015644069186
ROTARY HANDLE OPERATING MECHANISM STANDARD DIRECT ON C.BREAKER FIXED-PLUG-IN XT5
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXT5RHDSTFP
3642195
4381146
1 piece
85389099
0.228 kg
box 1 piece
105 mm
95 mm
150 mm
0.24 kg
Accessories for Tmax XT
Accessory
XT5
SACE Tamx XT
Loose or configurable
IEC60947-2
UL489
EC000229 - Handle for power circuit breaker
3038 >> Handles or knobs
31162801
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370414