AUE XT7 early contacts in closing
1SDA104823R1
8015644069155
2 EARLY MICROSWITCH FOR UNDERVOLTAGE RELEASE XT7 IN CLOSED
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXT7AUECL
1 piece
85389099
0.085 kg
box 1 piece
110 mm
60 mm
140 mm
0.089 kg
Accessories for Tmax XT
Accessory
XT7
SACE Tmax XT
Loose or configurable
AC/DC
2
IEC60947-2
UL489
EC000041 - Auxiliary contact block
4743 >> Auxiliary contact block
39121522
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371302