AUE XT5-XT6 F/P 2 CONTACTS IN CH x RHx
1SDA104821R1
8015644069131
2 EARLY MICROSWITCH FOR UNDERVOLTAGE RELEASE ON ROTARY HANDLE OPERATING MECHANISM IN CLOSED ON C.BREAKER FIXED-PLUG-IN XT5-XT6
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXTFAUECLFP
4381141
1 piece
85389099
0.085 kg
box 1 piece
110 mm
60 mm
140 mm
0.089 kg
Accessories for Tmax XT
Accessory
XT5
SACE Tamx XT
Loose or configurable
AC
2
IEC60947-2
EC000041 - Auxiliary contact block
4743 >> Auxiliary contact block
39121522
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371302