AUP-I XT5-XT6 P/W 3 Rack.in contacts250V
1SDA104815R1
8056221027076
3 POSITION CONTACT IN CONNECTED V < 250V AC FOR BREAKER PLUG-IN/WITHDRAWABLE XT5-XT6
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXTFAUP250IN
3642138
4381130
1 piece
85389099
0.137 kg
box 1 piece
105 mm
55 mm
135 mm
0.144 kg
Accessories for Tmax XT
Accessory
XT5
XT6
SACE Tamx XT
Loose or configurable
AC/DC
3
IEC60947-2
EC000041 - Auxiliary contact block
4743 >> Auxiliary contact block
39121522
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371302