AUX-C 2Q+1SY 250V AC/CC XT6 W
1SDA104807R1
8015644068998
2 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANG.FOR TRIP.INDICATION SY V < 250V AC-DC XT6 CABLED FOR WITHDRAWABLE CIRCUIT-BREAKER XT6
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXT6AUXC2Q2YW
3642154
4381116
1 piece
85389099
0.085 kg
box 1 piece
110 mm
60 mm
140 mm
0.089 kg
Accessories for Tmax XT
Accessory
XT6
SACE Tamx XT
Loose or configurable
AC
3
IEC60947-2
UL489
EC000041 - Auxiliary contact block
4743 >> Auxiliary contact block
39121522
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371302