AUX-C 3Q+1SY 250V AC XT5-XT6 W
1SDA104798R1
8056221026963
3 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANG.FOR TRIP.INDICATION SY V < 250V AC XT5-XT6 CABLED FOR WITHDRAWABLE CIRCUIT-BREAKER XT5-XT6
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXT5AUXC2Q3YW
3642155
4381107
1 piece
85389099
0.085 kg
box 1 piece
110 mm
60 mm
140 mm
0.089 kg
Accessories for Tmax XT
Accessory
XT5
SACE Tamx XT
Loose or configurable
AC
4
IEC60947-2
UL489
EC000041 - Auxiliary contact block
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371302