AUX-C 1S51 250V AC/dC XT5 W
1SDA104791R1
8056221026918
1 CONTACT OPEN FOR TRIPPED INDICATION S51 V < 250V AC-DC XT5 CABLED FOR WITHDRAWABLE CIRCUIT-BREAKER XT5
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXT5AUXC2S51W
3642148
4381100
1 piece
85389099
0.085 kg
box 1 piece
110 mm
60 mm
140 mm
0.089 kg
Accessories for Tmax XT
Accessory
XT5
SACE Tamx XT
Loose or configurable
AC/DC
1
IEC60947-2
UL489
EC000041 - Auxiliary contact block
4743 >> Auxiliary contact block
39121522
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371302