KIT R- REAR TERMINALS - XT6 3pcs
1SDA104762R1
8015644068547
REAR TERMINALS XT6 3pcs
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXT6R-3PC
4381043
1 piece
85389099
1.047 kg
box 1 piece
136 mm
68 mm
306 mm
1.102 kg
Accessories for Tmax XT
Accessory
XT6
SACE Tamx XT
Loose or configurable
3P
IEC60947-2
UL489
EC002019 - Connection vane/phase spreader
4603 >> Electrical terminals
39121432
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371305