KIT R- REAR TERMINALS - XT5 3pcs
1SDA104760R1
8015644068523
REAR TERMINALS XT5 3pcs
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXT5R-3PC
4381041
1 piece
85389099
0.942 kg
box 1 piece
507 mm
59 mm
311 mm
0.992 kg
Accessories for Tmax XT
Accessory
XT5
SACE Tamx XT
Loose or configurable
3P
IEC60947-2
UL489
EC002019 - Connection vane/phase spreader
4603 >> Electrical terminals
39121432
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371305