KIT EF XT6 4pcs 800A
1SDA104737R1
8015644068295
EXTENDED FRONT TERMINALS 4pcs XT6 800A
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXT6EF-4PC
3642344
4380982
1 piece
85389099
0.617 kg
box 1 piece
120 mm
180 mm
225 mm
0.649 kg
Accessories for Tmax XT
Accessory
XT6
SACE Tamx XT
Loose or configurable
4P
IEC60947-2
UL489
Front Extended
EC002019 - Connection vane/phase spreader
4603 >> Electrical terminals
39121432
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371305