KIT EF XT5 4pcs
KIT EF XT5 4pcs
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

KIT EF XT5 4pcs

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Accessories for Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
KIT EF XT5 4pcs
Product ID:
1SDA104735R1
EAN:
8015644068271
Catalog Description:
KIT EF XT5 4pcs
Long Description:
EXTENDED FRONT TERMINALS 4pcs XT5
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
KXT5EF-4PC
E-Number (Finland):
3642339
E-Number (Norway):
4380980
EAN:
8015644068271
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Weight:
0.617 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
120 mm
Package Level 1 Height:
180 mm
Package Level 1 Depth / Length:
225 mm
Package Level 1 Gross Weight:
0.649 kg
Package Level 1 EAN:
8015644068271
Additional Information
Product Main Type:
Accessories for Tmax XT
Product Name:
Accessory
Product Type:
Accessory
Suitable For:
XT5
Suitable for Product Class:
SACE Tamx XT
Technical
Configuration Type:
Loose or configurable
Number of Poles:
4P
Order Multiple:
1 piece
Standards:
IEC60947-2

UL489
Terminal Connection Type:
Front Extended
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
1SDC210200D0206
1SDC210199D0206
Declaration of Conformity - CE:
Refer to the EU Declaration of the relative Circuit Breaker
Instructions and Manuals:
1SDH002011A1802
External Classifications and Standards
ETIM 9:
EC002019 - Connection vane/phase spreader
ETIM 10:
EC002019 - Connection vane/phase spreader
IDEA Granular Category Code (IGCC):
4603 >> Electrical terminals
UNSPSC:
39121432
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27371305
No downloads available
There are no related links available
6.3.0.53655