Kit W MP XT7 4p
1SDA104718R1
8015644068103
KIT CONVERSION FOR MOVING PART WITHDRAWABLE FOUR-POLE XT7
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXT7WMP-4
4381539
1 piece
85389099
0.302 kg
box 1 piece
200 mm
45 mm
0.318 kg
Accessories for Tmax XT
Accessory
XT7, XT7M
SACE Tmax XT
W
Loose or configurable
4P
800 A
1000 A
1250 A
1600 A
IEC60947-2
UL489
EC002049 - Modification set for power circuit breaker
5219 >> Switch part or accessory
39122221
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370402