XT7-XT7M W FP 4p EF IEC/UL
1SDA104704R1
8015644067960
FIXED PART WITHDRAWABLE FOR C.BREAKER XT7-XT7M FOUR-POLE WITH EXTENDED FRONT TERMINALS
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXT7DWFPEFF-4
4381520
1 piece
85389099
21.7 kg
box 1 piece
360 mm
340 mm
380 mm
Accessories for Tmax XT
Accessory
Fixed Part
XT7, XT7M
SACE Tmax XT
W
Loose or configurable
4P
1600 A
IEC60947-2
UL489
Withdrawable Circuit-Breakers
Front Extended
EC002043 - Chassis part power circuit breaker
5219 >> Switch part or accessory
39122221
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370422