XT5 W FP 630A 3p EF EF IEC/UL
XT5 W FP 630A 3p EF EF IEC/UL
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT5 W FP 630A 3p EF EF IEC/UL

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Accessories for Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT5 W FP 630A 3p EF EF IEC/UL
Product ID:
1SDA104690R1
EAN:
8015644067823
Catalog Description:
XT5 W FP 630A 3p EF EF IEC/UL
Long Description:
FIXED PART WITHDRAWABLE FOR C.BREAKER XT5 630 THREE-POLE WITH EXTENDED FRONT TERMINALS IEC/UL
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
9AKK108469A8957
9AKK108471A0815
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
KXT5DWFPEF6-3
E-Number (Finland):
3641390
E-Number (Norway):
4380377
EAN:
8015644067823
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Weight:
21.7 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
360 mm
Package Level 1 Height:
340 mm
Package Level 1 Depth / Length:
380 mm
Package Level 1 Gross Weight:
21.7 kg
Package Level 1 EAN:
8015644067823
Additional Information
Product Main Type:
Accessories for Tmax XT
Product Name:
Accessory
Product Type:
Fixed Part
Suitable For:
XT5
Suitable for Product Class:
SACE Tmax XT
Version:
W
Technical
Configuration Type:
Loose or configurable
Number of Poles:
3P
Order Multiple:
1 piece
Rated Frequency (f):
50 / 60 Hz
Rated Operational Voltage:
600 V AC

600 V DC
Rated Uninterrupted Current (Iu):
630 A

600 A
Standards:
IEC60947-2

UL489
Sub-type:
XT5
Terminal Connection Type:
Withdrawable Circuit-Breakers

Front Extended
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
1SDC210200D0206
1SDC210199D0206
Declaration of Conformity - CE:
Refer to the EU Declaration of the relative Circuit Breaker
Instructions and Manuals:
2TFH000005A1001
External Classifications and Standards
ETIM 9:
EC002043 - Chassis part power circuit breaker
ETIM 10:
EC002043 - Chassis part power circuit breaker
IDEA Granular Category Code (IGCC):
4932 >> 3 Pole Non-Interchangeable Trip Electronic Circuit Breakers
UNSPSC:
39121616
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370422
No downloads available
There are no related links available
6.3.0.53655