XT5 P FP 400A 4p EF EF IEC
1SDA104672R1
8056221026727
FIXED PART PLUG-IN FOR C.BREAKER XT5 400 FOUR-POLE WITH EXTENDED FRONT TERMINALS IEC
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXT5EPFPEF4-4
3641385
4380489
1 piece
85389099
21.7 kg
box 1 piece
360 mm
340 mm
380 mm
Accessories for Tmax XT
Accessory
Fixed Part
XT5
SACE Tmax XT
P
Loose or configurable
4P
50 / 60 Hz
690 V AC
400 A
IEC60947-2
Plug-In Circuit-Breakers
Front Extended
EC002043 - Chassis part power circuit breaker
4934 >> 4 Pole Non-Interchangeable Trip Electronic Circuit Breakers
39121616
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370422