UVD XT5-XT6 220..250Va.c./d.c.
1SDA101982R1
8056221020268
ELECTRONIC TIME DELAY 220...250V AC-DC FOR UNDERVOLTAGE RELEASE XT5-XT6
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KXTFUVD240
3642184
4381392
1 piece
85389099
1.6 kg
box 1 piece
120 mm
160 mm
190 mm
1.7 kg
Accessories for Tmax XT
Accessory
XT5
XT6
SACE Tamx XT
Loose or configurable
220...250 V AC
220...250 V DC
IEC60947-2
EC002052 - Time delay under voltage coil
4147 >> Time delay under voltage coil
39121010
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370426