XT7H M 1250 EkipTouch Meas.LSI 1250 4pFF
XT7H M 1250 EkipTouch Meas.LSI 1250 4pFF
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT7H M 1250 EkipTouch Meas.LSI 1250 4pFF

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT7H M 1250 EkipTouch Meas.LSI 1250 4pFF
Product ID:
1SDA101732R1
EAN:
8056221017763
Catalog Description:
XT7H M 1250 EkipTouch Meas.LSI 1250 4pFF
Long Description:
C.BREAKER TMAX XT7H 1250 FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH MEASURING LSI R 1250
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2358
Environmental Product Declaration - EPD:
9AKK108468A1896
9AKK108468A4411
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  64.1 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
9a487085-1bf3-4b48-be1d-fa85843d1a62 Italy
Simplified SCIP:
c8d29751-f8e3-4314-90bf-7f2727286f59 Sweden

fe5a53cc-b6aa-40b7-b323-55015a9d5489 Hungary

fc44538c-16f8-4e5d-a261-65ec1e761588 Bulgaria

ff292066-70c7-4183-b317-970546a31bc0 Spain

32263691-5c11-4cb7-93e0-8783fe52bb56 Germany

17bec08e-5cb7-4264-a82a-34c398ab70c4 Poland

517dce23-0fe5-4c10-860a-dc6483c1a0a5 Norway

a694ac9d-f9e0-4bec-952e-28b85d40d7c4 Finland

678bc10c-7264-4a39-96bb-e9bcbc3ce60b Belgium

70bd1326-8996-4568-a8e3-9868ab0774e3 Poland

cce4eca7-b16f-4b48-bdbe-b07a7a67651c Croatia

1f30c17a-2b42-46ff-8ed5-d7cbab7e8659 Germany

b576ab53-6143-4e0e-af57-94294dec3d3d Germany

f6c187c3-eb6b-4d2e-9613-50fb5bc6b8e3 Czech Republic

0e925039-838a-4ee8-963d-bd188ca6261a Denmark

fc07b978-ade6-4fc8-995a-7edae2226a24 Belgium

f7881b61-4a59-4132-9af9-67b1823c3aa2 Estonia

f099eaa6-0cab-4a90-8284-cec711ae8de6 Greece

d3da109d-fc6a-490d-ba65-1869a8fe7b86 Sweden

daf4a98e-f039-4774-8c1d-f900b84f0851 Poland

13c0b05e-0506-48e6-a34e-48b56804ca69 Netherlands

126599e3-3815-4e20-a749-40c6b8684397 Hungary

5172cbfa-3a9d-4449-acf6-d99622aaf899 Germany

bce604cc-73ac-4276-b17b-8252573ed605 Portugal

329d7226-b91a-405b-aa6b-a676fad11244 France

8341e253-b8b3-4ec5-84d8-9a97952eba1d Germany

5f4d800e-a13d-4fa2-aa2d-3e71dfd37d6e France
Environmental
Ambient Air Temperature:
Operation -40 ... 125 °C
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XHEKGFAZZAAAA00000
E-Number (Norway):
4380927
EAN:
8056221017763
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
268 mm
Product Net Depth / Length:
178 mm
Product Net Weight:
12.5 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
360 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
14 kg
Package Level 1 EAN:
8056221017763
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1437
Technical
Current Type:
AC
Electrical Durability:
3000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Number of Poles:
4P
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 57 W
Rated Current (In):
1250 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 42 kA
Rated Short-time Withstand Current Low Voltage (Icw):
20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
1250 A
Release:
Ekip Touch Measuring LSI
Release Type:
EL
Short-Circuit Performance Level:
H
Standards:
IEC60947-2
Sub-type:
XT7M
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107046A9648
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002013A1102
Wiring Diagram:
1SDM000002A1001
Instructions and Manuals:
1SDH002013A1001
1SDH002013A1002
1SDH001821A1001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655