XT7H M 800 Ekip Touch Meas.LSI 800 4p FF
XT7H M 800 Ekip Touch Meas.LSI 800 4p FF
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT7H M 800 Ekip Touch Meas.LSI 800 4p FF

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT7H M 800 Ekip Touch Meas.LSI 800 4p FF
Product ID:
1SDA101730R1
EAN:
8056221017749
Catalog Description:
XT7H M 800 Ekip Touch Meas.LSI 800 4p FF
Long Description:
C.BREAKER TMAX XT7H 800 FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH MEASURING LSI R 800
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2358
Environmental Product Declaration - EPD:
9AKK108468A1896
9AKK108468A4411
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  64.1 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
b221dc6c-c874-4e65-9ace-d0bdd54fc8ef Italy
Simplified SCIP:
bfa3845e-24bc-4d74-8109-2b1f0a12e2f6 Germany

96345678-2e60-471f-84d3-b63dfc38d2ff France

f8811b1b-886d-460e-aa19-411a1d13fc06 France

909cf725-ab4e-4453-a18d-e04a135360c5 Croatia

7cbb4279-1d88-4ff6-842f-47b29b999a20 Sweden

c2f3b778-5309-4368-b8e1-540453d28656 Belgium

6ee8d818-83b3-4a9c-ac31-1baf65c32b3f Bulgaria

06d380b0-54e5-4efe-b6e7-75b168e1a77f Sweden

500d4b79-9438-4177-be5c-9f939a899d1e Denmark

d8ddf0ca-97cc-4c57-a49b-25ce57738316 Germany

b4ecf354-759c-4ed3-9514-9a0f37bce9ba Greece

1ac44ff7-2c15-4cab-9e03-addc10c05ffa Estonia

106d38fb-2038-41e7-b6dd-8096e811c65f Hungary

5925bbf4-685f-404e-a8ad-4e224b11cb5e Portugal

a746c7bd-3a82-4908-b430-8be047291e9d Germany

57f51eac-ba28-40de-8ad8-c97f6e0e8ac1 Belgium

f9fe5150-f7e9-40e9-848e-6751263dfc10 Poland

a3f8e354-b429-4c18-9bce-4c1e0d3b7c67 Poland

bf1fcebd-6798-495f-9895-2b4e0fb80555 Norway

3937305c-8cce-4bb0-a453-1b10c48bc801 Finland

48043add-6955-4b1c-8c73-3afb559062d0 Germany

439f122e-a779-4452-9260-4df8e3240e7c Germany

2c9e08be-0a0d-4105-bc1f-2e040255863c Poland

41fcb3bc-2ea6-4cc7-856f-1e42ad3bec60 Czech Republic

3549a3ca-b4fb-4c36-b60f-af919b8136e7 Netherlands

ca2cbdec-8935-416d-9731-e6f040ec1a73 Spain

8f0e8291-9753-4cb0-b0b6-16b3a5980a42 Hungary
Environmental
Ambient Air Temperature:
Operation -40 ... 125 °C
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XHEDGFAZZAAAA00000
E-Number (Norway):
4380925
EAN:
8056221017749
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
268 mm
Product Net Depth / Length:
178 mm
Product Net Weight:
12.5 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
360 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
14 kg
Package Level 1 EAN:
8056221017749
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1437
Technical
Current Type:
AC
Electrical Durability:
3000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Number of Poles:
4P
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 24 W
Rated Current (In):
800 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 42 kA
Rated Short-time Withstand Current Low Voltage (Icw):
20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
800 A
Release:
Ekip Touch Measuring LSI
Release Type:
EL
Short-Circuit Performance Level:
H
Standards:
IEC60947-2
Sub-type:
XT7M
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107046A9648
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002013A1102
Wiring Diagram:
1SDM000002A1001
Instructions and Manuals:
1SDH002013A1001
1SDH002013A1002
1SDH001821A1001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655