XT7H M 1600 Ekip Dip LS/I In1600A 4p F F
XT7H M 1600 Ekip Dip LS/I In1600A 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT7H M 1600 Ekip Dip LS/I In1600A 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT7H M 1600 Ekip Dip LS/I In1600A 4p F F
Product ID:
1SDA101713R1
EAN:
8056221017572
Catalog Description:
XT7H M 1600 Ekip Dip LS/I In1600A 4p F F
Long Description:
C.BREAKER TMAX XT7H 1600 FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 1600
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2358
Environmental Product Declaration - EPD:
9AKK108468A1896
9AKK108468A4411
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  64.1 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
0167b11b-6606-498d-9584-f5cb51f07a9d Italy
Simplified SCIP:
62d06ff7-da05-47db-bcd2-114b458974d0 Estonia

06d2e362-f095-4786-9bcb-213b69cd4848 Czech Republic

b1af8706-9672-45a0-94ad-281b9484e83e Germany

14394748-3c9b-462e-850d-327f784375ca Germany

e19fc822-1d70-4ff7-9dec-7f5d0a89bf63 Croatia

a0b2ad83-a2a5-4a8e-8998-3c8d9ea9d3ee Sweden

7bc2a25d-0888-49ce-af58-c024ca7dff24 Germany

6a14e9c0-c3d7-4019-b3a6-e8406d2fa473 Denmark

704216e9-d50e-4278-920f-4643673e845d Hungary

6846b9cc-96b8-4606-93fc-44d981f83214 Belgium

b6110be2-829c-4444-96e6-0a7f9981e68a Spain

56bff999-89f9-470e-9c01-1bccca9760cf France

654ec925-385d-45b6-b697-8eb2c2bfb0ec Netherlands

4790bd39-9973-4568-9751-1a65accb08b0 Norway

b054b55d-8f7a-4452-8e3a-576eb891fded Sweden

b55a96a8-a089-4d04-b933-71050864e796 Hungary

59a9ab48-b197-47f1-9064-58ff3e9c9a7c Finland

26abd481-d898-4a6b-9703-597a9e59643a Poland

37ede169-ce9d-4a66-a1f8-d1dce33e201e Belgium

bc2f99d5-d6b8-4808-8e06-8a76226917b3 Portugal

c290d972-cce0-40c2-9ad7-531b72bb51cb France

a09eb42e-3c4e-490b-97af-2d05aeda9cc7 Germany

00d6e246-3f09-4930-9766-a130a997ee86 Greece

68b1c247-6120-46e0-9ac4-e6c030636fc9 Poland

23282448-5407-4a8a-a07c-3041845a1dc4 Poland

81ad288b-1f52-487a-80bd-270dcaabe58b Germany

f1c6aa87-c00c-4dd8-a61f-8f3471cf009b Bulgaria
Environmental
Ambient Air Temperature:
Operation -40 ... 125 °C
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XHEMAFAZZAAAA00000
E-Number (Norway):
4380912
EAN:
8056221017572
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
268 mm
Product Net Depth / Length:
178 mm
Product Net Weight:
14 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
360 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
15.5 kg
Package Level 1 EAN:
8056221017572
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1437
Technical
Current Type:
AC
Electrical Durability:
3000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Number of Poles:
4P
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 94 W
Rated Current (In):
1600 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 42 kA
Rated Short-time Withstand Current Low Voltage (Icw):
20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
1600 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
H
Standards:
IEC60947-2
Sub-type:
XT7M
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107046A9648
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002013A1102
Wiring Diagram:
1SDM000002A1001
Instructions and Manuals:
1SDH002013A1001
1SDH002013A1002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655