XT7H M 1250 Ekip Dip LS/I In1250A 4p F F
XT7H M 1250 Ekip Dip LS/I In1250A 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT7H M 1250 Ekip Dip LS/I In1250A 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT7H M 1250 Ekip Dip LS/I In1250A 4p F F
Product ID:
1SDA101712R1
EAN:
8056221017565
Catalog Description:
XT7H M 1250 Ekip Dip LS/I In1250A 4p F F
Long Description:
C.BREAKER TMAX XT7H 1250 FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 1250
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2358
Environmental Product Declaration - EPD:
9AKK108468A1896
9AKK108468A4411
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  64.1 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
090a0ce6-4857-4772-b6d5-e90b9cfd8060 Italy
Simplified SCIP:
18c9a304-85db-49d7-b6a0-17b976df0baa France

9ab2af80-c317-41d0-95bd-64d424bb1e7d Spain

800aaab4-c870-40ce-ac1d-be245cdccda2 Hungary

f751a18e-1d31-4d1e-a60f-4d33a7793128 Belgium

020ea6d1-f8ea-4c72-a0ba-3991d0ce0432 Croatia

c64d28bc-bb79-4ced-ae2a-67fe8a9d7d45 Germany

7ce0a08d-672e-4d23-b7aa-c67ac44ddafc Estonia

1b4c65fa-4c8e-423e-8ce0-ca762810d57f Czech Republic

3b820f7a-a61e-45f1-af35-b88be8a30b6e Germany

1a43932c-5291-4eca-b8af-ef5c22ba0131 Portugal

28ef30cb-cda8-4e49-a068-8cc2377a2841 Germany

e4e628fb-ada1-4f3f-8d2c-647df4f9b44a Sweden

ef9fbe0a-112c-42c7-9743-41f82257b2e3 Greece

ced8cf0b-ba83-42ea-94bc-78c70b99ef08 France

742982a7-c73a-417d-a7d7-a2108786084a Denmark

bac850e7-cd3e-4923-936a-ab1bcf765195 Germany

78bc2cec-1031-40cd-bb47-8f3b0b0d57f5 Netherlands

7e733956-baa5-41c2-85b8-ec593e101f1b Finland

7722d642-867e-4d6e-a6b5-5e509027d376 Hungary

d0a1b589-f541-4204-8911-2e13ed9f6cc8 Poland

5282387f-adde-483e-9808-c894569afcda Belgium

19ab6362-6417-43f6-adcd-3083d1ea7242 Poland

6041e437-8686-4017-acc6-784037ca81d3 Sweden

00edc68a-bcf3-4760-84f1-5f9b7fc66f61 Norway

6e0fa08a-657d-4172-afea-69c7f31db3a8 Poland

c26ef23b-d063-442f-b216-8c35ec3e9da5 Germany

67e6fbaa-97d3-4a23-ad69-140c768623eb Bulgaria
Environmental
Ambient Air Temperature:
Operation -40 ... 125 °C
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XHEKAFAZZAAAA00000
E-Number (Norway):
4380911
EAN:
8056221017565
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
268 mm
Product Net Depth / Length:
178 mm
Product Net Weight:
14 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
360 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
15.5 kg
Package Level 1 EAN:
8056221017565
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1437
Technical
Current Type:
AC
Electrical Durability:
3000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Number of Poles:
4P
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 57 W
Rated Current (In):
1250 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 42 kA
Rated Short-time Withstand Current Low Voltage (Icw):
20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
1250 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
H
Standards:
IEC60947-2
Sub-type:
XT7M
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107046A9648
Mechanical Drawings:
1SDH002013A1102
Wiring Diagram:
1SDM000002A1001
Instructions and Manuals:
1SDH002013A1001
1SDH002013A1002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655