XT7S M 1600 Ekip Dip LS/I In1600A 4p F F
XT7S M 1600 Ekip Dip LS/I In1600A 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT7S M 1600 Ekip Dip LS/I In1600A 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT7S M 1600 Ekip Dip LS/I In1600A 4p F F
Product ID:
1SDA101657R1
EAN:
8056221017015
Catalog Description:
XT7S M 1600 Ekip Dip LS/I In1600A 4p F F
Long Description:
C.BREAKER TMAX XT7S 1600 FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 1600
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2358
Environmental Product Declaration - EPD:
9AKK108468A1896
9AKK108468A4411
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  64.1 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
73824f30-cae1-4c1a-9c07-1835110123d4 Italy
Simplified SCIP:
6e5969e2-ce3b-44b6-a849-4b497e3a8957 France

393cfe6e-6779-4990-9a63-0f66526386de Germany

2baa0950-670c-4a69-91bc-f5e157b966b2 Czech Republic

e8c0c7ae-8cf1-4597-8b4c-2a100c2de7a3 Estonia

c9ab5623-22bc-4259-b185-26acc8046a38 Germany

db88874e-8ca3-4304-8a5d-beeac928d3b1 Sweden

7e4fec6b-f6ae-4324-9c44-a1a3f0c88a33 Germany

91eeeb1e-51f9-458a-869d-bdf4ff2d4df4 Spain

eb7ea8e8-46af-4a99-aca4-e9a0375e62a0 Belgium

5cd37a02-2ba3-4469-87f9-230564039296 Greece

73b3f0e6-c18b-41cd-97d5-9529134362c0 Hungary

ff526a9d-1d2a-40de-ba11-61d0880b5154 France

5eebd8d5-9ae0-4ec0-a4d5-9f4dab285f33 Hungary

478ff0b5-a5f1-4076-8b22-1bd7056317d1 Denmark

397d357c-8f25-43ae-9db2-575738ead6d7 Sweden

9d6b809a-0053-4f73-b00b-de6094f1483b Poland

814cffc8-88a1-4118-92db-83de51a866d5 Finland

f164b046-3048-4f00-89fe-bbe3860a8f8e Belgium

ae65c05b-969a-4131-85f2-d651fb8db091 Germany

1fb0231e-db8e-4325-b231-d8548c5634ba Portugal

8acabcd1-a9dd-4130-85a8-89cdc5a4abb5 Croatia

ee542961-37af-4ec7-b1b3-4bd0a58e5368 Germany

fb4657d9-6c93-4dd4-b98b-bf702f215a2a Norway

bea737d7-b994-4be7-93ed-64223e9fba44 Poland

f1804d51-16d2-40e5-9bfe-ab44833c5ae0 Netherlands

9271a6db-7ef0-485c-84d1-7891ee1da6a0 Poland

f25763ec-0f8d-4c5f-b2b2-9cdf2ce48cac Bulgaria
Environmental
Ambient Air Temperature:
Operation -40 ... 125 °C
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XSEMAFAZZAAAA00000
E-Number (Norway):
4380888
EAN:
8056221017015
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
268 mm
Product Net Depth / Length:
178 mm
Product Net Weight:
14 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
360 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
15.5 kg
Package Level 1 EAN:
8056221017015
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1437
Technical
Current Type:
AC
Electrical Durability:
3000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Number of Poles:
4P
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 94 W
Rated Current (In):
1600 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 45 kA

(525 V AC) 45 kA

(690 V AC) 30 kA
Rated Short-time Withstand Current Low Voltage (Icw):
20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 45 kA

(525 V AC) 45 kA

(690 V AC) 30 kA
Rated Uninterrupted Current (Iu):
1600 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT7M
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107046A9648
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002013A1102
Wiring Diagram:
1SDM000002A1001
Instructions and Manuals:
1SDH002013A1001
1SDH002013A1002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655