XT7S M 1250 Ekip Dip LS/I In1250A 4p F F
XT7S M 1250 Ekip Dip LS/I In1250A 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT7S M 1250 Ekip Dip LS/I In1250A 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT7S M 1250 Ekip Dip LS/I In1250A 4p F F
Product ID:
1SDA101656R1
EAN:
8056221017008
Catalog Description:
XT7S M 1250 Ekip Dip LS/I In1250A 4p F F
Long Description:
C.BREAKER TMAX XT7S 1250 FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 1250
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2358
Environmental Product Declaration - EPD:
9AKK108468A1896
9AKK108468A4411
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  64.1 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
cd1fbe20-5163-4e11-be80-9ee08df55e55 Italy
Simplified SCIP:
07450b26-3ec7-4745-a46e-2c058a326741 France

de2c31a6-5308-4eb7-b30a-de2c907f54b7 Czech Republic

09190b12-2c12-4942-bc5e-2245025ab780 Estonia

82512c01-4162-44e2-abbc-a0fd52bdc3f5 Germany

e49502cf-b943-4550-baf8-b3bc14076d8b Germany

9943cbba-4d04-4635-abbd-e57ea10b9d5e Spain

8ffb28c7-3cea-421b-b51e-a402ad3b6824 Belgium

1cfae9de-14de-4aa7-9bc0-2f212ed0886c Sweden

f381fe14-a7b4-47ab-8c91-f119f3f3cf27 Denmark

09955bb7-8007-433b-80e8-b4f158c98e1d Hungary

685c3de7-4247-4b17-b4d6-74a2eb551825 Finland

7ac22dd3-7948-421e-a0d5-ce2d4d685bc0 Belgium

08039518-c668-4621-9d50-8d6c64f3d3b6 Poland

a45fc66d-eae7-4309-a2f1-33d10ede35db Greece

4636b587-d8e6-42b8-813f-69aca6f578aa Hungary

b7affc21-ca85-45bc-ac29-0e2461b900e6 France

f3ac9892-b1d1-42f1-b5e1-16302f3529a1 Germany

fb35698a-5903-44fc-a1ba-e5881ae738bb Portugal

772571f7-1193-4191-96db-1c997eb86a3a Germany

958aacdc-8301-4676-a844-ca805dd430a5 Sweden

46f60d29-2e4c-4e5f-9d89-88e66cfc8f77 Croatia

0edba16d-5feb-48c3-a43e-6a2998512060 Germany

3709bfbd-f1ca-4011-b7d1-59d9ccd95d6b Norway

f68c1628-fcf1-4828-8d09-47ba1b3a2cc9 Poland

10bcac32-f126-45c0-b46e-7a6ed15326af Netherlands

c3af9026-f1b0-4b48-b71e-16e2f4fee70b Bulgaria

65be8640-0337-40cd-b3fe-b92bae16519d Poland
Environmental
Ambient Air Temperature:
Operation -40 ... 125 °C
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XSEKAFAZZAAAA00000
E-Number (Norway):
4380887
EAN:
8056221017008
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
268 mm
Product Net Depth / Length:
178 mm
Product Net Weight:
14 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
360 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
15.5 kg
Package Level 1 EAN:
8056221017008
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1437
Technical
Current Type:
AC
Electrical Durability:
3000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Number of Poles:
4P
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 57 W
Rated Current (In):
1250 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 45 kA

(525 V AC) 45 kA

(690 V AC) 30 kA
Rated Short-time Withstand Current Low Voltage (Icw):
20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 45 kA

(525 V AC) 45 kA

(690 V AC) 30 kA
Rated Uninterrupted Current (Iu):
1250 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT7M
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107046A9648
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002013A1102
Wiring Diagram:
1SDM000002A1001
Instructions and Manuals:
1SDH002013A1001
1SDH002013A1002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655