XT7S M 1000 Ekip Dip LS/I In1000A 4p F F
XT7S M 1000 Ekip Dip LS/I In1000A 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT7S M 1000 Ekip Dip LS/I In1000A 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT7S M 1000 Ekip Dip LS/I In1000A 4p F F
Product ID:
1SDA101655R1
EAN:
8056221016995
Catalog Description:
XT7S M 1000 Ekip Dip LS/I In1000A 4p F F
Long Description:
C.BREAKER TMAX XT7S 1000 FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 1000
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2358
Environmental Product Declaration - EPD:
9AKK108468A1896
9AKK108468A4411
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  64.1 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
a7f56d56-d43a-4c31-aa25-a9a182c60c15 Italy
Simplified SCIP:
a44a551c-a379-49af-8631-07b4527bdd4e Belgium

fbdd2e3e-24a2-46c7-b9d7-b9de6fd8049e Estonia

530cb2db-9643-48e7-bff1-be032f28598a Czech Republic

a1df8581-d33c-4d00-a04b-1b2fff443735 Germany

45dbe943-20c4-410f-8d51-5dd482ea92cf Germany

4a4f2681-15ca-4fc5-8a41-d87925755b4b Croatia

bdbab549-c68d-4511-9912-7ed002598104 Sweden

656015ab-7b80-4d21-8491-d752366724f1 Germany

fc9c182d-206c-4584-bb67-15feb0f7805d Spain

f8cf1103-3a50-4516-a7fb-d094b3cb8b10 Belgium

5d5325f2-7a05-4bab-8dec-0dfa2a437c89 France

55be0482-b408-4f35-95b0-917313d9ecd4 Germany

894907c9-7744-48b2-9803-34de1015252f Norway

2b61b649-4d1e-4eac-9460-14d406674e6e Poland

1da381ac-bd0f-4466-a2ca-1ab0e0464927 Poland

e101df8a-71df-4716-bb54-24c668ec45b9 Bulgaria

b5aed989-e224-482d-bba6-3f4450b9811c Netherlands

50c0ee5b-16d2-463b-b511-7f9a9d305d4a Sweden

8d0b542f-efff-497d-b5be-15af63e1e272 Greece

04c83dbb-dfba-4386-9300-845a8d78f13b Hungary

d6b74a4a-c06e-47b2-9570-ef84bb17325d France

5a6f2d93-01a1-4b79-9576-23b902e48d6c Germany

982d8cdd-137c-4d33-8016-3f9ee0df0902 Portugal

ea978c9b-23c5-4b3d-a71d-ff233e7af560 Hungary

a979cd89-c47f-42a4-9be5-8d1eae3c81ad Denmark

b1f597bf-4b63-4bb6-9968-edf2b31c5d2e Finland

8b39afd9-5e71-4939-8c4f-30440ff63771 Poland
Environmental
Ambient Air Temperature:
Operation -40 ... 125 °C
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XSEFAFAZZAAAA00000
E-Number (Norway):
4380886
EAN:
8056221016995
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
268 mm
Product Net Depth / Length:
178 mm
Product Net Weight:
14 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
360 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
15.5 kg
Package Level 1 EAN:
8056221016995
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1437
Technical
Current Type:
AC
Electrical Durability:
3000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Number of Poles:
4P
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 37 W
Rated Current (In):
1000 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 45 kA

(525 V AC) 45 kA

(690 V AC) 30 kA
Rated Short-time Withstand Current Low Voltage (Icw):
20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 45 kA

(525 V AC) 45 kA

(690 V AC) 30 kA
Rated Uninterrupted Current (Iu):
1000 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT7M
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107046A9648
Mechanical Drawings:
1SDH002013A1102
Wiring Diagram:
1SDM000002A1001
Instructions and Manuals:
1SDH002013A1001
1SDH002013A1002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655