XT7S M 800 Ekip Dip LS/I In=800A 4p F F
XT7S M 800 Ekip Dip LS/I In=800A 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT7S M 800 Ekip Dip LS/I In=800A 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT7S M 800 Ekip Dip LS/I In=800A 4p F F
Product ID:
1SDA101654R1
EAN:
8056221016988
Catalog Description:
XT7S M 800 Ekip Dip LS/I In=800A 4p F F
Long Description:
C.BREAKER TMAX XT7S 800 FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 800
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2358
Environmental Product Declaration - EPD:
9AKK108468A1896
9AKK108468A4411
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  64.1 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
2ece1714-9309-467e-8eb9-e7169382f805 Italy
Simplified SCIP:
810e92e2-dbcc-4c4e-a229-af69b480513b Spain

aa6de6e2-b48d-4ef7-83c4-43eeb78e72af Belgium

ff870e1b-a76e-469d-ae88-d12b39727597 Czech Republic

bb008db8-131c-434e-8ee9-bb11f4fda2a9 Germany

50cf4ec4-865a-4e52-8f1d-c4ab1a037fcf Estonia

295bfdd6-008c-4831-ad0e-f59586ab918d France

5f494521-a2d7-4230-bdde-010fc0758cd1 Germany

d5a984ed-5a6a-4853-98fa-95637c9a7ce4 Sweden

928c26d0-5cf8-4d49-b4c5-62e052473e95 Netherlands

a311b001-8a86-48d3-93b2-31263e900937 Croatia

732c16de-bd8f-4385-99ca-052edf12741a Germany

695727ff-47c0-4538-a965-9506d8ea59d8 Poland

5e624374-5736-4d48-8dac-af8feaf1854e Norway

a0e6359c-1dae-4c3e-8449-2649387f7842 Bulgaria

44922b24-43be-4523-bb76-2ed63ad46ffa Poland

8bd185ec-47ec-4f6f-81f7-aca151ebb7a0 Portugal

e74178d7-ffab-4fb0-ac32-c06d606a8410 Germany

82442883-43d7-47b3-a6fa-11b41f85fd4e Sweden

984f2bc1-de29-4d9f-8de2-8877316c4d2a Finland

9d82d9bb-2765-4b4c-bacd-9d662b461dcd Denmark

30178d14-e474-4b30-a291-01eae5125a26 Hungary

6ccb22ae-83aa-4c42-9f87-b128bed8c363 Germany

8eea08cb-e597-460a-a5d3-d31a8dd92a45 Poland

7333abc9-96cb-44c3-a5e2-03cac906bb75 Belgium

77a387e6-99fb-4bab-b6f3-05f0998e7d75 France

eb0c5768-de2f-4649-aa62-3a54aab033a1 Hungary

c058336c-1862-4b6a-b66b-b06db18e7d19 Greece
Environmental
Ambient Air Temperature:
Operation -40 ... 125 °C
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XSEDAFAZZAAAA00000
E-Number (Norway):
4380885
EAN:
8056221016988
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
268 mm
Product Net Depth / Length:
178 mm
Product Net Weight:
14 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
360 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
15.5 kg
Package Level 1 EAN:
8056221016988
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1437
Technical
Current Type:
AC
Electrical Durability:
3000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Number of Poles:
4P
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 24 W
Rated Current (In):
800 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 45 kA

(525 V AC) 45 kA

(690 V AC) 30 kA
Rated Short-time Withstand Current Low Voltage (Icw):
20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(240 V AC) 85 kA

(380 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 45 kA

(525 V AC) 45 kA

(690 V AC) 30 kA
Rated Uninterrupted Current (Iu):
800 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC60947-2
Sub-type:
XT7M
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107046A9648
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002013A1102
Wiring Diagram:
1SDM000002A1001
Instructions and Manuals:
1SDH002013A1001
1SDH002013A1002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655