XT7H M 1600 Ekip Dip LS/I In1600A 3p F F
XT7H M 1600 Ekip Dip LS/I In1600A 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

XT7H M 1600 Ekip Dip LS/I In1600A 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax XT
- Show Less..
No label translation
General Information
Extended Product Type:
XT7H M 1600 Ekip Dip LS/I In1600A 3p F F
Product ID:
1SDA101433R1
EAN:
8056221012515
Catalog Description:
XT7H M 1600 Ekip Dip LS/I In1600A 3p F F
Long Description:
C.BREAKER TMAX XT7H 1600 FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 1600
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
ABB Site Meeting Group Waste To Landfill Target:
UL 2799 Zero Waste To Landfill Validation available
End Of Life Disassembling Instructions:
9AKK108468A2358
Environmental Product Declaration - EPD:
9AKK108468A1896
9AKK108468A4411
Extended Product Lifetime:
Product Modularity
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  64.1 %
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
1a944a73-d22e-42e1-804e-61c48611f180 Italy
Simplified SCIP:
6f91dea6-cc4f-4a91-8d36-897b004f0bdc Bulgaria

6269f542-aa8a-42d2-aab8-557fcd342ba9 Spain

6caf1d9b-a58f-45bf-b926-d664a98bdd43 Belgium

a7802011-ae53-46d6-811e-c51dcf31df9a Hungary

f6af66e3-72c1-47e5-8b4d-6cac1933cacb Croatia

9485df5c-c712-4fd9-bcdb-0dc9235a0133 Germany

d933d3e7-f39b-4587-a65a-1c617ec0ab93 Sweden

3c41a0a8-4bcf-4a24-8df3-69376dd61b0a Germany

9e119c62-af69-4b2e-8f3e-b5a5513e8c7a Estonia

d47e32cf-61ac-4090-b303-d574199bb140 Czech Republic

e123ad81-eb4a-491a-9871-50426470307f Germany

39db37d8-88a8-43ea-93ba-10e4fd8a931f France

e000fbae-e5b3-44e5-8de8-8f39768aaad4 Netherlands

43a404bf-e772-4e40-b7b8-5082239acbac Sweden

6fc96ce2-65a7-4419-bfad-2b9c5f208449 Germany

6fc48561-8344-4b09-8b42-eb23967ef716 Norway

0944d0fd-5a3e-436d-8267-7ba5a04898d8 Poland

dc916254-7807-404f-bf07-af55f05db770 Poland

e5a0f176-5ddc-4bf7-b7bf-6f7d37d811d5 Germany

cda2b7d4-8526-45f4-b8ca-1e30d1442c7d Portugal

5734599d-54a0-4aa2-a247-5094cedd39d0 Denmark

8f9ef83e-031f-4015-a191-dc84ea61b9ea Greece

be64d049-6287-482d-bca6-8a9f45a4c444 France

e8431ffd-e5f8-4b12-8767-883d42bdd548 Belgium

403b550c-84b9-49ac-a261-14ff7daf9fd3 Poland

9286e706-acd4-4052-9edd-7f373f531fc0 Finland

210c13cc-4fc1-476e-bc4d-156f94fe2cfd Hungary
Environmental
Ambient Air Temperature:
Operation -40 ... 125 °C
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
XHELAFAZZAAAA00000
E-Number (Norway):
4380746
EAN:
8056221012515
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
210 mm
Product Net Height:
268 mm
Product Net Depth / Length:
178 mm
Product Net Weight:
11 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
280 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
12.5 kg
Package Level 1 EAN:
8056221012515
Additional Information
Circuit Breaker Type to be Associated:
Power Distribution
Product Main Type:
SACE Tmax XT
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Version:
F
CAD Dimensional Drawing:
1SDH002065A1337
Technical
Current Type:
AC
Electrical Durability:
3000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

60 cycles per hour
Number of Poles:
3P
Order Multiple:
1 piece
Power Loss:
at Rated Operating Conditions per Pole 94 W
Rated Current (In):
1600 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 42 kA
Rated Short-time Withstand Current Low Voltage (Icw):
20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 100 kA

(230 V AC) 100 kA

(240 V AC) 100 kA

(380 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(525 V AC) 50 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
1600 A
Release:
Ekip Dip LS/I
Release Type:
EL
Short-Circuit Performance Level:
H
Standards:
IEC60947-2
Sub-type:
XT7M
Terminal Connection Type:
Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210100D0206
1SDC210099D0206
Declaration of Conformity - CE:
9AKK107046A9648
EU Data Act Compliance Declaration:
1SDH002560A1001
Mechanical Drawings:
1SDH002013A1102
Wiring Diagram:
1SDM000002A1001
Instructions and Manuals:
1SDH002013A1001
1SDH002013A1002
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655